ST Life.augmented
mmc

Secure MCUs

ST's secure microcontroller product portfolio covers mobile and secure applications, offering compliance with the latest security standards up to Common Criteria EAL6+, ICAO, and TCG1.2. Our secure microcontrollers cover a complete range of interfaces for both contact and contactless communication, including ISO 7816, ISO 14443 Type A & B, NFC, USB, SPI and I²C.

ST’s secure-microcontroller platforms rely on a highly-secure architecture combined with leading edge CPUs, such as ARM’s SC300 and SC000, and advanced embedded non-volatile memory technologies such as 90 nm embedded Flash and 90 nm embedded EEPROM technologies. 

ST secure MCUs
Feedback Form
Customer Feedback