ST Life.augmented

ST23ZR02

ST23 Dual Interface Secure MCU with 2 KBytes EEPROM, enhanced security and DES/AES cryptoprocessor, RF Type A,B,B'
  • active Active

ST23ZR02 products are secure microcontrollers specially designed for secure smartcard applications.

They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. ST23ZR02 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.

An RF Interface including an RF universal asynchronous receiver transmitter (RF UART) enables contactless communication up to 848 Kbps compatible with the ISO/IEC 14443-A and ISO/IEC 14443-B standard.

pdf Download Datasheet

Key Features

  • Hardware featuresEnhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory92 Kbytes of User ROM4 Kbytes of User RAM0.5 Kbytes dedicated RFUART RAM2 Kbytes of User EEPROM including 128 Bytes of User OTP area:Highly reliable CMOS EEPROM submicron technology30-year data retention at 25°C500,000 Erase/Write cycles endurance at 25° C1 to 32 byte Erase or Program in 1.5 msOperating temperature: –25° to +85°C (see restricted test conditions)Three 8-bit timers with watchdog and interrupt capability2.7V to 5.5V supply voltagesExternal clock frequency up to 10 MHzHigh performance provided by:CPU clock frequency up to 28 MHzPower-saving Standby stateContact assignment compatible with ISO/IEC 7816-3 standardsAsynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV™ compliant)ESD protection greater than 5 kV (HBM)
  • Contactless featuresComplies with ISO/IEC 14443 Type A, B and B’, and PayPass™ standards13.56 MHz carrier frequencyRF frame up to 512 bytesRFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
  • Security featuresActive shieldMonitoring of environmental parametersProtection mechanisms against faultsTrue random number generator (TRNG) (AIS-31 Class P2 compliant)16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)Unique serial number on each dieAES acceleratorThree-key Triple DES accelerator (EDES+)
  • Development environmentC compiler, simulator and emulator

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1315: Secure microcontroller with enhanced security with 2 Kbytes EEPROM and dual interface
2.0 88 KB

Sample & Buy

Top
Part Number Marketing StatusOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST23ZR02Active-2585_-No data reported, please contact our DistributorsN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback