ST Life.augmented


ST23 Dual Interface Secure MCU with 2 KBytes EEPROM, enhanced security and DES/AES cryptoprocessor, RF Type A,B,B'
  • active Active

ST23ZR02 products are secure microcontrollers specially designed for secure smartcard applications.

They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. ST23ZR02 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.

An RF Interface including an RF universal asynchronous receiver transmitter (RF UART) enables contactless communication up to 848 Kbps compatible with the ISO/IEC 14443-A and ISO/IEC 14443-B standard.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Hardware features
  • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
  • 92 Kbytes of User ROM
  • 4 Kbytes of User RAM
  • 0.5 Kbytes dedicated RFUART RAM
  • 2 Kbytes of User EEPROM including 128 Bytes of User OTP area:Highly reliable CMOS EEPROM submicron technology30-year data retention at 25°C500,000 Erase/Write cycles endurance at 25° C1 to 32 byte Erase or Program in 1.5 ms
  • Operating temperature: –25° to +85°C (see restricted test conditions)
  • Three 8-bit timers with watchdog and interrupt capability
  • 2.7V to 5.5V supply voltages
  • External clock frequency up to 10 MHz
  • High performance provided by:CPU clock frequency up to 28 MHz
  • Power-saving Standby state
  • Contact assignment compatible with ISO/IEC 7816-3 standards
  • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV™ compliant)
  • ESD protection greater than 5 kV (HBM)
  • Contactless features
  • Complies with ISO/IEC 14443 Type A, B and B’, and PayPass™ standards
  • 13.56 MHz carrier frequency
  • RF frame up to 512 bytes
  • RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
  • Security features
  • Active shield
  • Monitoring of environmental parameters
  • Protection mechanisms against faults
  • True random number generator (TRNG) (AIS-31 Class P2 compliant)
  • 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
  • Unique serial number on each die
  • AES accelerator
  • Three-key Triple DES accelerator (EDES+)
  • Development environment
  • C compiler, simulator and emulator

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB1315: Secure microcontroller with enhanced security with 2 Kbytes EEPROM and dual interface
2.0 88 KB

Sample & Buy

Part Number Marketing StatusAutomotive GradeOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST23ZR02Active_-No availability reported, please contact our Sales officeN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback