ST Life.augmented

CD21-rev3

Dual interface / Calypso revision 3.1 with 4,8 or 18KB EEPROM
  • active Active

The CD21-Rev3 is a cost-effective, dual-interface (contact and contactless) secure microcontroller specifically designed for public transport applications, providing a high level of security, high speed transactions and easy capabilities of evolution for transport and multi-service applications.

The CD21-Rev3 is a Calypso Network Association product. The CD21-Rev3 is available with 4, 8 or 18 Kbytes of EEPROM.

pdf Download Datasheet

Key Features

  • StandardsCalypso compliant with:Portable Object Application Revision 3 specificationCard Application Revision 2 specificationCalypso revision 1 contactless protocolCD97 specificationsCD97-BX specificationsCDLight specifications
  • ApplicationsAutomatic fare collectionPublic transportation accessAccess controlTicketing paymentCity services and EventsLeisure parks and stadiumCorporate card, Student card
  • Multi-purpose cardSingle or multiple ticketing applicationsTransportation paymentStored value (token purse)Loyalty
  • ST23YR (8/16bit) MCU Core4, 8 or 18 Kbytes of EEPROMInnovatron contactless protocol3V and 5V supply voltage rangesInternal CPU clock frequency up to 29 MHzAnti-collision and 16-bit CRC featuresISO/IEC 14443B (Parts 1 to 4) at 106, 212 and 424 kbpsComplies with ISO/IEC 7816-3 T=0Dual or contactless-only configurationDES, DESX and TDES capabilityFull transaction duration, including typical terminal processing compliant with public transportation requirementsCommon Criteria EAL5+EMVCo™ certification
  • High security featuresSecurity managed with various access modes: Pin, Session, Always, and Never.A cryptographic certificate controls the access to file modifications. The certificate is computed by the reader (using its built-in SAM) and the card during the transaction, using DES, DESX or TDES encryption.Calypso automatic recovery mechanism: all data modified in the card during a secure session are either completely done or not done at all.Powerful multi-application synchronization capabilityA special mechanism synchronizes modifications between the different applications managed by the card. Each command within the session uses its own secrets or delegates its security to the session security manager.
  • Memory organizationMulti-application cardData organized in Files according to ISO/IEC 7816-4Tele-ticketing compliant with the EN 1545 standard data modelThe file structure may be chosen among many options (for example, 2 Calypso applications, 1 multi-purpose application with 9 contracts and an eTicket application)Complete CDLight and CD97 (BX) emulation possibleData is protected by diversified keys (up to 6 keys per directory)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1325: Calypso revision 3 specification compliant transportation dual-interface secure microcontroller
4.0 56 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
CD21 and CD21 Rev3 for Calypso e-ticketing
1.0.0 205 KB
pdf
Extensive contactless offer for mass transit
1.0.0 158 KB

Sample & Buy

Top
Part Number Marketing StatusPackageOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST23YR18AR54QQKAActiveSAWN WAFER F 8-2585_-No data reported, please contact our DistributorsN/APDF
XML
ST23YR18CD21REV3ActiveDICE-2585_-No data reported, please contact our DistributorsN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback