ST23YR80
ST23 Dual Interface Secure MCU with 80 KBytes of EEPROM, enhanced security and Nescrypt cryptoprocessor, RF Type B (Contactless High end ID-Passport/PKI)-
Active
The ST23YR80 product is a serial access microcontroller specially designed for secure smartcard applications.
It is based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes linear addressing space. It is manufactured using an advanced highly reliable ST CMOS EEPROM technology.
An RF Interface including an RF universal asynchronous receiver transmitter (RF UART) enables contactless communication up to 848 Kbits/s compatible with the ISO 14443-B standard.
Moreover, an ISO 7816-3 EMV-compliant asynchronous receiver transmitter (IART) communication peripheral is available.
Key Features
- Hardware features
Enhanced 8/16-bit ST23 CPU core with 16 Mbytes linear addressable memory 390 Kbytes of User ROM 6 Kbytes of User RAM 2 Kbytes of NESCRYPT RAM 80 Kbytes of User EEPROM including 128 bytes of User OTP area: 30-year data retention at 25° C 500,000 erase/write cycles at 25° C 1 to 64 bytes Erase or Program in 1.5 ms Operating temperature: –25° to +85° C (certain restrictions apply) Enhanced NESCRYPT crypto-processor for public key cryptography Hardware security enhanced DES accelerator Three 8-bit timers with watchdog and interrupt capability 3 V and 5 V supply voltage ranges External clock frequency up to 10 MHz High performance provided by: CPU clock frequency up to 29 MHz Power-saving Standby state Contact assignment compatible with ISO/IEC 7816-3 standards Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 and EMV™ compliant) ESD protection greater then 6 kV (HBM) for contact pads and 4 kV for contactless pads - Contactless features
Complies with ISO/IEC 14443 type B standards 13.56 MHz carrier frequency RF frame up to 512 bytes RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps 0.5 Kbytes dedicated RFUART RAM BPSK - NRZ load modulation (card-to-reader) 8 to 14% amplitude modulation reception (reader to card) as minimum range Enhanced RF performance provided by CPU clock frequency up to 29 MHz coupled with clock frequency divider - Security features
Active shield Monitoring of environmental parameters Protection mechanisms against faults AIS-31 class P2 compliant true random number generator (TRNG) ISO 3309 CRC calculation block Memory protection unit (MPU) Unique serial number on each die - Development environment
Interface with RF readers supported through a library of embedded software functions compatible with ISO/IEC 14443 standards. Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation: C compiler, simulator and emulator
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0648: Dual contactless smartcard MCU with 80 Kbyte EEPROM, enhanced security, cryptoprocessor and optimized RF performance
|
3.0 | 121 KB |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
E-government secure identity documents
|
1.2 | 685 KB |
Sample & Buy
Top| Part Number | Marketing Status | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST23YR80 | Active | -25 | 85 | _ | - | No data reported, please contact our Distributors | N/A | - | ||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||