ST Life.augmented

M95M02-DR

2 Mbit serial SPI bus EEPROM
  • active Active

The M95M02 devices are Electrically Erasable PROgrammable Memories (EEPROMs) organized as 262144 x 8 bits, accessed through the SPI bus.

The M95M02 can operate with a supply range from 1.8 V to 5.5 V. These devices are guaranteed over the -40 °C/+85 °C temperature range.

The M95M02-DR offers an additional page, named the Identification Page (256 bytes). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.

pdf Download
Datasheet

Key Features

  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
  • 2 Mb (256 Kbytes) of EEPROM
  • Page size: 256 bytes
  • Write
  • Byte Write within 10 ms
  • Page Write within 10 ms
  • Additional Write lockable page (Identification page)
  • Write Protect: quarter, half or whole memory array
  • Clock frequency: 5 MHz
  • Single supply voltage: 1.8 V to 5.5 V
  • Operating temperature range: from -40°C up to +85°C
  • Enhanced ESD protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages
  • RoHS compliant and halogen-free (ECOPACK®)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7024: 2-Mbit serial SPI bus EEPROM
10.0 798 KB

Application Notes

Description Version Size
pdf
AN4653: Cycling endurance and data retention of high density EEPROM based on CMOS F8H process
1.0 267 KB

Technical Notes & Articles

Description Version Size
pdf
TN0991: Description of WLCSP for STMicroelectronics EEPROMs and recommendations for use
2.0 722 KB
pdf
TN1171: Description of UFDFPN5, UFDFPN8 and WFDFPN8 for STMicroelectronics EEPROMs and recommendations for use
3.0 575 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
IBIS model SPI M95xxx Standard EEPROM (-40 degC to 85 degC)
2,920 KB
zip
Verilog model I2C EEPROM M24XXX
19 KB
zip
Verilog model SPI EEPROM M95XXX
2.1 62 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
EEPROM 2 Mbit highest density memories
1.0 2,551 KB
pdf
EEPROM general presentation
1.0 628 KB
pdf
EEPROM in UFDFPN5
1.0 527 KB
pdf
EEPROM in WLCSP Nov15
1.2 536 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
EEPROMs in miniature packages
1.0 3,023 KB
pdf
Serial EEPROM
1.0 1,768 KB

Selection Guides

Description Version Size
pdf
EEPROM selection guide
1.0 622 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Replacement ProductOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M95M02-DRCS6TP/KActiveWLCSPTape And Reel-4085Free Samples2.1Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE25000
DIGIKEYOrder NowWORLDWIDE40681
MOUSEROrder NowWORLDWIDE12751
Ecopack2PDF
XML
M95M02-DRMN6TPActiveSO8Tape And Reel-4085Free Samples1.44Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA432500
ARROWOrder NowEUROPE115390
RS COMPONENTSOrder NowEUROPE30805
DIGIKEYOrder NowWORLDWIDE223801
MOUSEROrder NowWORLDWIDE59321
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback