ST Life.augmented

M35B32

32 Kbit SPI bus Serial EEPROM, 256-byte page, fast programming
  • active Active

The M35B32 is a 32-Kbit electrically erasable programmable memory (EEPROM) accessed through the SPI bus.

The M35B32 is able to save and store up to 256 bytes within a very short time with the help of the Event sector, this feature being convenient in cases of an unexpected power loss or if an urgent data storage is required. The fast storage is performed with a very low energy budget as the Program time lasts less than 1 ms and as the supply voltage can be as low as 2.5 V associated with a low Programming current (the M35B32 is based on EEPROM cells, energy-saving technology when compared to the Flash technology).

pdf Download
Datasheet

Key Features

  • SPI bus compatible serial interface
  • 32 Kbit of EEPROM divided into two sectors:
  • Data sector
  • Event sector
  • Large page size: 256 bytes
  • Fast programming:
  • Event sector: 256 bytes programmed in less than 1 ms
  • Data sector: 256 bytes written in less than 5 ms
  • Low energy EEPROM in either Read, Write, Program or Erase modes
  • 2.5 V to 5.5 V single supply voltage
  • Operating temperature range:
  • – 40°C to +85°C
  • – 40°C to +125°C
  • Operating frequency, fC = 20 MHz
  • Electronic signature: 20 10 0Ch
  • Data cycling:
  • Data sector: more than 1 Million write cycles
  • Event sector: more than 10 000 write cycles
  • Data retention:
  • Data sector: more than 40 years’ data retention
  • Event sector: 1 year

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7084: 32 Kbit, 256-byte page, fast program EEPROM memory accessed by SPI bus interface
4.0 628 KB

Technical Notes & Articles

Description Version Size
pdf
TN1171: Description of UFDFPN5, UFDFPN8 and WFDFPN8 for STMicroelectronics EEPROMs and recommendations for use
3.0 575 KB

Sample & Buy

Top
Part Number Marketing StatusPackageOperating Temperature (min) Operating Temperature (max) Packing TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M35B32-WDW6TPNRNDTSSOP8-4085Tape And Reel_-.63No availability reported, please contact our Sales officeEcopack2-
M35B32-WMC6TGActiveUFDFPN8-4085Tape And Reel_-.68No availability reported, please contact our Sales officeEcopack2-
M35B32-WMN6TPActiveSO8-4085Tape And Reel_-.63Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA22022500
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback