ST Life.augmented

LRIS64K

ISO15693 Tag IC with 64-bit UID, AFI, DSFID, anti-collision, kill function and password protection and 65536-bit
  • NRND NRND

The LRIS64K is a contactless memory powered by the received carrier electromagnetic wave, which follows the ISO/IEC 15693 and ISO/IEC 18000-3 mode 1 recommendation for radio-frequency power and signal interface. It is a 64 Kbit electrically erasable programmable memory (EEPROM). The memory is organized as 64 sectors divided into 32 blocks of 32 bits.

The LRIS64K is accessed via the 13.56 MHz carrier electromagnetic wave, on which incoming data are demodulated from the received signal amplitude modulation (ASK: amplitude shift keying). The received ASK wave is 10% or 100% modulated with a data rate of 1.6 Kbit/s using the 1/256 pulse coding mode, or a data rate of 26 Kbit/s using the 1/4 pulse coding mode. Outgoing data are generated by the LRIS64K load variation using Manchester coding with one or two subcarrier frequencies at 423 kHz and 484 kHz. Data are transferred from the LRIS64K at 6.6 Kbit/s in low data rate mode and 26 Kbit/s in high data rate mode. The LRIS64K supports the 53 Kbit/s data rate in high data rate mode with a single subcarrier frequency of 423 kHz.

The LRIS64K also features a unique 32-bit multi-password protection scheme.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Based on ISO/IEC 15693 and ISO/IEC 18000-3 mode 1 standards
  • 13.56 MHz ±7 kHz carrier frequency
  • To tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position coding
  • From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 Kbit/s) or high (26 Kbit/s) data rate mode. Supports the 53 Kbit/s data rate with Fast commands
  • Internal tuning capacitor (27.5 pF)
  • More than 1 million write cycles
  • More than 40-year data retention
  • 64 Kbit EEPROM organized into 2048 blocks of 32 bits
  • 64-bit unique identifier (UID)
  • Multipassword protection
  • Read Block & Write (32-bit blocks)
  • Write time: 5.75 ms including the internal verify

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6072: 64 Kbit EEPROM tag IC at 13.56 MHz with 64-bit UID and password based on ISO/IEC 15693 and ISO/IEC 18000-3 Mode 1
11.1 705 KB

Application Notes

Description Version Size
pdf
AN2319: Using the 64-bit UID in contactless RFID applications
2.1 65 KB
pdf
AN2866: How to design a 13.56 MHz customized tag antenna
1.2 289 KB
pdf
AN3408: Using LRIxx, LRISxx, M24LRxx-R and M24LRxxE-R products as NFC vicinity tags
4.0 962 KB
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN3992: Using an STM8L162M8 AES hardware accelerator with a CR95HF to encrypt contactless tag data memory
3.1 845 KB
pdf
AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices
3.0 116 KB

Technical Notes & Articles

Description Version Size
pdf
TN0193: LRIS64K bumped die description
3.2 112 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-M24LR002 PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)
STSW-M24LR012 Nfcv-Reader Android App sample code

Publications and Collaterals

Flyer

Description Version Size
pdf
RFID and RF memory products - Based on ISO 14443 and ISO 15693
1.0 225 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LRIS64K-SBN18/2NRNDNi/Au WaferNot Applicable-2085_-.64No availability reported, please contact our Sales officeN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback