ST Life.augmented

SCT30N120

Silicon carbide Power MOSFET: 45 A, 1200 V, 90 mOhm (typ. TJ = 150 °C), N-channel in HiP247 package
  • active Active

This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material, combined with the device’s housing in the proprietary HiP247™ package, allows designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very tight variation of on-resistance vs. temperature
  • Slight variation of switching losses vs. temperature
  • Very high operating temperature capability (200 °C)
  • Very fast and robust intrinsic body diode
  • Low capacitance
  • Easy to drive

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9011: Silicon carbide Power MOSFET: 45 A, 1200 V, 90 mΩ (typ., TJ=150 °C), N-channel in HiP247™
9.0 830 KB

Application Notes

Description Version Size
pdf
AN4671: How to fine tune your SiC MOSFET gate driver to minimize losses
1.0 561 KB

Technical Notes & Articles

Description Version Size
pdf
TA0349: Comparative analysis of driving approach and performance of 1.2 kV SiC MOSFETs, Si IGBTs, and normally-off SiC JFETs
2.0 2,401 KB

User Manual

Description Version Size
pdf
UM1575: Spice model tutorial for Power MOSFETs
1.2 1,550 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
SCT30N120 PSpice model
2.0 7 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
SiC MOSFETs: The real breakthrough in high-voltage switching
2.0 1,695 KB

Conference Paper

Description Version Size
pdf
Cost benefits of a SiC MOSFET-based high frequency converter
1.0 1,848 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SCT30N120ActiveHIP247 IN LINETube_-25Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA356600
AVNETOrder NowAMERICA6500
ARROWOrder NowEUROPE59000
Farnell Element14Order NowEUROPE1001
DIGIKEYOrder NowWORLDWIDE7651
FUTUREOrder NowWORLDWIDE29421
MOUSEROrder NowWORLDWIDE4831
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback