ST Life.augmented

STP80NF70

Power MOSFETs, N-Channel (>40V to 150V)
  • NRND NRND

The STP80NF70 is a N-channel Power MOSFET realized with STMicroelectronics unique STripFET™ process. It has specifically been designed to minimize input capacitance and gate charge. The device is therefore suitable in advanced high-efficiency switching applications.

pdf Download Datasheet

Key Features

  • Exceptional dv/dt capability
  • 100% avalanche tested

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6862: N-channel 68 V, 0.0082 Ω, 98 A, TO-220 STripFET™ II Power MOSFET
1.1 422 KB

Application Notes

Description Version Size
pdf
AN4191: Power MOSFET: Rg impact on applications
1.0 1,489 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STP80NF70NRNDTO-220ABTube_-Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA10001000
AVNETOrder nowAMERICA4910
Ecopack2 (**)PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback