ST Life.augmented

STH180N10F3-2

N-channel 100 V, 3.9 mOhm typ., 180 A STripFET F3 Power MOSFET in H2PAK-2 package
  • active Active

This device is an N-channel Power MOSFET developed using STripFET™ F3 technology. It is designed to minimize on-resistance and gate charge to provide superior switching performance.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Ultra low on-resistence
  • 100% avalanche tested

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7317: N-channel 100 V, 3.9 mΩ typ.,180 A, STripFET™ F3 Power MOSFET in H²PAK-2 package
2.0 646 KB

Application Notes

Description Version Size
pdf
AN4191: Power MOSFET: Rg impact on applications
1.0 1,489 KB

User Manual

Description Version Size
pdf
UM1575: Spice model tutorial for Power MOSFETs
1.2 1,550 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STH180N10F3-2 PSpice model
1.0 10 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STH180N10F3-2ActiveH2PAK-2Tape And Reel_-2.997Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10001000
Farnell Element14Order NowEUROPE2461
RS COMPONENTSOrder NowEUROPE2751
DIGIKEYOrder NowWORLDWIDE15991
MOUSEROrder NowWORLDWIDE9801
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback