ST Life.augmented

STP210N75F6

N-channel 75 V, 3 mOhm, 120 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in TO-220 package
  • active Active

This product is a 75 V N-channel STripFET™ VI Power MOSFET based on the ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

pdf Download Datasheet

Key Features

  • Low gate charge
  • Very low on-resistance
  • High avalanche ruggedness

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7122: N-channel 75 V, 3 mΩ, 120 A TO-220 STripFET™ VI DeepGATE™ Power MOSFET
1.0 688 KB

Application Notes

Description Version Size
pdf
AN4191: Power MOSFET: Rg impact on applications
1.0 1,489 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
60 V to 80 V STripFETVI DeepGATE
1.0.0 748 KB
pdf
STripFET VI DeepGATE
1.0.0 892 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STP210N75F6ActiveTO-220ABTube_Free samples3.2Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA10001000
ARROWOrder nowEUROPE50
FARNELLOrder nowEUROPE441
RS COMPONENTSOrder nowEUROPE321
DIGIKEYOrder nowWORLDWIDE8241
MOUSEROrder nowWORLDWIDE9951
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback