ST Life.augmented

STP36NF06

N-channel 60 V, 0.032 Ohm typ., 30 A STripFET(TM) II Power MOSFET in TO-220 package
  • NRND NRND

This Power MOSFET is the latest development of STMicroelectronis unique "Single Feature Size™" strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Application oriented characterization

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS3368: N-channel 60V - 0.032Ω - 30A - TO-220/TO-220FP STripFET™ II Power MOSFET
6.3 325 KB

Application Notes

Description Version Size
pdf
AN4191: Power MOSFET: Rg impact on applications
1.0 1,489 KB

User Manual

Description Version Size
pdf
UM1575: Spice model tutorial for Power MOSFETs
1.2 1,550 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STP36NF06NRNDTO-220ABTube_-.691Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA12342000
Newark Element14Order NowAMERICA6640
ANGLIA LiveOrder NowEUROPE135091
ARROWOrder NowEUROPE44670
Farnell Element14Order NowEUROPE3311
RS COMPONENTSOrder NowEUROPE20395
DIGIKEYOrder NowWORLDWIDE18721
FUTUREOrder NowWORLDWIDE6201
MOUSEROrder NowWORLDWIDE22751
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback