ST Life.augmented
sense_power

N-Channel (>150V to 400V)

ST’s MOSFETs with breakdown voltages in the > 150 V to 400 V range offer low gate charge and low on-resistance down to 12 mΩ (200 V) in Max247 packages. They are designed to meet a broad range of requirements for synchronous rectification, UPS, motor control, SMPS, power-over-Ethernet (PoE), inverter and automotive applicatons.

Specific voltages available include 200 V, 250 V, 300 V, 330 V and 400 V.

These MOSFETs are available in a wide range of miniature and high-power packages: DPAK, D2PAK, ISOTOP, Max247, SOT-223, TO-220, TO-220FP, TO-247, and PowerFLAT 5x6.

Feedback Form
Customer Feedback