ST Life.augmented

STW88N65M5

N-channel 650 V, 0.024 Ohm typ., 84 A, MDmesh(TM) V Power MOSFET in TO-247 package
  • active Active

These devices are N-channel MDmesh™ V Power MOSFETs based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

pdf Download Datasheet

Key Features

  • Worldwide best RDS(on)in TO-247
  • Higher VDSSrating
  • Higher dv/dt capability
  • Excellent switching performance
  • Easy to drive
  • 100% avalanche tested

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8771: N-channel 650 V, 0.024 Ω typ., 84 A, MDmesh™ V Power MOSFET in TO-247 and TO-247 long leads packages
4.0 1,196 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STW88N65M5 PSpice model
1.0 1 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STW88N65M5ActiveTO-247Tube_Free samples20Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA246600
AVNETOrder nowAMERICA5790
FUTUREOrder nowAMERICA3601
NUHORIZONSOrder nowAMERICA41651
RUTRONIKOrder nowEUROPE3030
DIGIKEYOrder nowWORLDWIDE6221
MOUSEROrder nowWORLDWIDE5211
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback