ST Life.augmented

HSP061-8M16

8-line ESD protection for high speed lines
  • active Active

The HSP061-8M16 is an 8-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines.

The ultra-low variation of the capacitance ensures very low influence on signal-skew. The large bandwidth and the low reflection make it compatible with 3.4 Gbps.

The device is packaged in μQFN-16L with a 400 μm pitch, which minimizes the PCB area.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Ultralarge bandwidth: 6.3 GHz
  • Ultralow capacitance: 0.6 pF
  • Low time domain reflection
  • Low leakage current: 100 nA at 25 °C
  • Extended operating junction temperature range: -40 °C to 150 °C
  • Package size in mm: 3.3 x 1.5 x 0.55
  • RoHS compliant
  • Benefits
  • High ESD robustness of the equipment
  • Suitable for high density boards
  • Complies with following standards
  • MIL-STD 883G Method 3015-7 Class 3B:8 kV
  • IEC 61000-4-2 level 4:8 kV (contact discharge)15 kV (air discharge)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6981: 8-line ESD protection for high speed lines
3.0 217 KB

Application Notes

Description Version Size
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN3353: IEC 61000-4-2 standard testing
1.1 172 KB
pdf
AN3357: HSP061-8M16 high speed line protection on HDMI 1.4 link
1.0 268 KB
pdf
AN4138: HSP061-2 / HSP062-2 high speed line protection on HDMI 1.4 link
1.0 224 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ECMF™series portfolio overview : common-mode filters embedding ESD protection
1.0 876 KB
pdf
HDMI® IPAD™ product presentation : HDMI signal conditioning
1.0 1,152 KB
pdf
HSP series portfolio overview : High-speed port ESD protection
1.0 798 KB
pdf
USB 2.0 protection and IPAD™ solutions overview presentation
3.0 459 KB
pdf
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection
1.0 682 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
HSP series the smallest high-speed protection
1.0.0 1,884 KB

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusBreakdown Voltage (min) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HSP061-8M16Active6Uni-DirectionaluQFN-16LTape And ReelFree Samples.28Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE7611
RS COMPONENTSOrder NowEUROPE29401
DIGIKEYOrder NowWORLDWIDE2521
MOUSEROrder NowWORLDWIDE26931
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback