ST Life.augmented

ESDAXLC6-1MY2

Extra low capacitance single line TVS
  • active Active

The ESDAXLC6-1MY2 is a single line Transil™ diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD transient over voltages. Packaged in μQFN-2L, it minimizes PCB consumption.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Extra low capacitance 0.6 pF max on a wide frequency spectrum (200 MHz - 3000 MHz)
  • Unidirectional device
  • Low clamping factor VCL/VBR
  • Fast response time
  • Very thin package: 0.50 mm max
  • Low leakage current
  • High ESD protection level
  • High integration
  • Suitable for high density boards
  • Complies with the following standards
  • IEC 61000-4-2 level 4
  • MIL STD 883G-Method 3015-7: class 3B

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6650: Extra low capacitance single line transient voltage surge suppressor (TVS)
3.0 203 KB

Application Notes

Description Version Size
pdf
AN3353: IEC 61000-4-2 standard testing
1.1 172 KB
pdf
AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD
2.1 362 KB

Technical Notes & Articles

Description Version Size
pdf
TA0324: ESD protection improvement in cellular handsets
1.2 135 KB
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB
pdf
TN1200: Micro-bump Flip Chip: package description and recommendations for use
1.0 281 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
HSP series portfolio overview : High-speed port ESD protection
1.0 798 KB
pdf
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection
1.0 682 KB

Sample & Buy

Top
Part Number Marketing StatusBreakdown Voltage (min) PackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDAXLC6-1MY2Active6uQFN-2LTape And Reel_-.09Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1200012000
DIGIKEYOrder NowWORLDWIDE268841
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback