ESDCAN24-2BLY
Automotive dual-line Transil, transient surge voltage suppressor (TVS) for CAN bus-
Active
The ESDCAN24-2BLY is a dual-line Transil specifically designed for the protection of the automotive CAN bus lines against electrostatic discharge (ESD).
Key Features
- Dual line ESD and EOS protection
- Bidirectional device
- Max pulse power: 230 W (8/20 μs)
- Stand-off voltage 24 V
- Low clamping factor VCL/VBR
- Fast response time
- Low leakage current
- Small plastic package
- Benefits
ESD and EOS protection for CAN transceiver SOT23 package for space saving on high density printed circuit board Transil diodes providing high overvoltage protection by clamping action and instantaneous response to transient overvoltages - Complies with the following standards
ISO10605 - C = 150 pF, R = 330 Ω: 30 kV (air discharge) 30 kV (contact discharge) ISO10605 - C = 330 pF, R = 330 Ω: 30 kV (air discharge) 30 kV (contact discharge) ISO7637-2: Pulse 3a: Vs= -150 V Pulse 3b: Vs= +100 V
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS8636: Automotive dual-line Transil™, transient surge voltage suppressor (TVS) for CAN bus
|
3.0 | 214 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection
|
3.1 | 798 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ESDCAN24-2BLY | Active | SOT23 | Tape And Reel | .1002 |
| Ecopack2 | PDF XML | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||