ST Life.augmented

TSC102

High side current sense amplifier plus signal conditioning amplifier
  • active Active

The TSC102 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.

The device’s wide input common-mode voltage range, low quiescent current and tiny TSSOP8 packaging enable use in a wide variety of applications (also available in SO8 package).

The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.8 to 30 V in operating conditions.

The TSC102 is rugged against abnormal conditions on the input pins: Vp and Vm can withstand up to 60 V in case of voltage spikes, as little as -16 V in case of reversed battery, and up to 4 kV in case of electrostatic discharge.

In addition to the current sensing amplifier, the TSC102 offers a fully accessible amplifier for output signal conditioning. The device’s overall current consumption is lower than 420 μA.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.8 to 30 V
  • Wide common-mode surviving range: -16 to 60 V (reversed battery and load-dump conditions)
  • Low current consumption: ICC max = 420 μA
  • Output amplifier for tailor-made signal conditioning
  • -40 °C to 125 °C operating temperature range
  • 4 kV ESD protection

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6589: High-side current sense amplifier plus signal conditioning amplifier
3.0 866 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Eldo macromodel - High-side current sense amplifier plus signal contioning amplifier
4 KB
zip
Spice macromodel - High-side current sense amplifier plus signal contioning amplifier
4 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ISQ010V1 High-side current-sense amplifier demonstration board based on the TSC102

Publications and Collaterals

Flyer

Description Version Size
pdf
TSC10 series: high-side current sense amplifiers
1.0 1,274 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSC102IDTActiveSO-8Tape And Reel-40125_-.65No availability reported, please contact our Sales officeEcopack2-
TSC102IPTActiveTSSOP-8Tape And Reel-40125_-.65Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC501
Farnell Element14Order NowEUROPE10321
RS COMPONENTSOrder NowEUROPE36141
Ecopack2-
TSC102IYDTActiveSO-8Tape And Reel-40125Yes-.78No availability reported, please contact our Sales officeEcopack1 (*)-
TSC102IYPTActiveTSSOP-8Tape And Reel-40125Yes-.78No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback