ST Life.augmented

TSH122

Ultra low power video buffer/filter with power-down
  • active Active

The TSH122 is a video buffer that uses a voltage feedback amplifier, with an internal gain of 6 dB, an output rail-to-rail, an internal input DC-shift and a SAG correction. A power-down function allows switching to a sleep mode with an ultra-low consumption.

The TSH122 features a 6th-order internal reconstruction filter to attenuate the parasitic frequency of 27 MHz from the clock of the video DAC.

The TSH122 operates from 2.25 to 5 V single power supplies and is tested at 2.5 V and 3.3 V.

The TSH122 is a single operator available in a tiny SC70 plastic package for space saving.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very low consumption: 1.7 mA
  • Ultra low power-down mode: 4 nA typ., 500 nA max.
  • Internal 6th order reconstruction filter
  • Internal gain of 6 dB
  • Rail-to-rail output buffer for 75 video line
  • Excellent video performanceDifferential gain 0.5%Differential phase 0.10°Group delay of 10 ns
  • SAG correction
  • Bottom of video signal close to 0 V
  • Tested with 2.5 V and 3.3 V single supply
  • Data min. and max. are physically tested and guaranteed during production (consumption, gain, filtering, and other parameters are guaranteed)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5902: Ultra low power video buffer/filter with power-down
1.1 576 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Ultra-low-power tiny video buffer
1.0 566 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSH122ICTActiveSC70-6Tape And Reel-4085_-.35Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE101141
FUTUREOrder NowWORLDWIDE30003000
MOUSEROrder NowWORLDWIDE45681
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback