ST Life.augmented

TS881

Rail-to-rail 0.9V nanopower single comparator
  • active Active

The TS881 device is a single comparator featuring ultra low supply current (210 nA typical with output high, VCC= 1.2 V, no load) with rail-to-rail input and output capability. The performance of this comparator allows it to be used in a wide range of portable applications. The TS881 device minimizes battery supply leakage and therefore enhances battery lifetime.

Operating from 0.85 V to 5.5 V supply voltage, this comparator can be used over a wide temperature range (-40 to +125 °C) keeping the current consumption at an ultra low level.

The TS881 device is available in the SC70-5 and the SOT23-5 package, allowing great space saving on the PCB.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Ultra low current consumption: 210 nA typ.
  • Propagation delay: 2 μs typ.
  • Rail-to-rail inputs
  • Push-pull output
  • Supply operation from 0.85 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM / 300 V MM
  • SMD package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9113: Rail-to-rail 0.9 V nanopower comparator
2.0 913 KB

Application Notes

Description Version Size
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
TS881 Pspice model
1.0 3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
TS881 nanopower comparator
209 KB
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Micropower op amp and comparator solutions
2.0 1,565 KB

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS881ICTActiveSC70-5Tape And Reel-40125_Free Samples.705Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1110003000
AVNETOrder NowAMERICA1080000
ANGLIA LiveOrder NowEUROPE30001
ARROWOrder NowEUROPE28000
RUTRONIKOrder NowEUROPE433000
DIGIKEYOrder NowWORLDWIDE69981
FUTUREOrder NowWORLDWIDE1350003000
MOUSEROrder NowWORLDWIDE55181
Ecopack2PDF
XML
TS881ILTActiveSOT23-5LTape And Reel-40125_Free Samples.705Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE242010
DIGIKEYOrder NowWORLDWIDE164301
MOUSEROrder NowWORLDWIDE43661
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback