ST Life.augmented

LM358

Low-power dual op-amps with low input bias current
  • active Active

These circuits consist of two independent, high-gain, internally frequency-compensated op-amps, specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits, which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied with the standard +5 V, which is used in logic systems and will easily provide the required interface electronics with no additional power supply.

In linear mode, the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from only a single power supply voltage.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Related products
  • Internally frequency-compensated
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current per channel essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset voltage: 2 mV
  • Low input offset current: 2 nA
  • Input common-mode voltage range includes negative rails
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to (VCC+ -1.5 V)
  • See LM158W for enhanced ESD ratings

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0442: Low-power dual operational amplifiers
13.0 1,041 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
LM358 Pspice model
1 KB
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-CCA036V1 Demonstration board for single channel op-amp in SO8 package

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LM358ADActiveSO-8Tube070_-.2Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE34400100
ARROWOrder NowEUROPE97000
RS COMPONENTSOrder NowEUROPE232620
Ecopack2PDF
XML
LM358ADTActiveSO-8Tape And Reel070_-.15Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA675587500
AVNETOrder NowAMERICA448010
Newark Element14Order NowAMERICA28840
ANGLIA LiveOrder NowEUROPE4250002500
ARROWOrder NowEUROPE625000
Farnell Element14Order NowEUROPE250001
RS COMPONENTSOrder NowEUROPE436020
RUTRONIKOrder NowEUROPE75002500
DIGIKEYOrder NowWORLDWIDE136301
FUTUREOrder NowWORLDWIDE100002500
MOUSEROrder NowWORLDWIDE110151
Ecopack2PDF
XML
LM358DActiveSO-8Tube070_-.15Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA6482000
AVNETOrder NowAMERICA36380
Newark Element14Order NowAMERICA560
ANGLIA LiveOrder NowEUROPE8191100
ARROWOrder NowEUROPE454890
RS COMPONENTSOrder NowEUROPE512020
Not compliant (*)PDF
XML
LM358DTActiveSO-8Tape And Reel070_-.097Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA3109810000
AVNETOrder NowAMERICA3828590
Newark Element14Order NowAMERICA23370
ANGLIA LiveOrder NowEUROPE11300002500
ARROWOrder NowEUROPE18860680
Farnell Element14Order NowEUROPE1650001
RS COMPONENTSOrder NowEUROPE232020
RUTRONIKOrder NowEUROPE3910702500
DIGIKEYOrder NowWORLDWIDE195021
FUTUREOrder NowWORLDWIDE1300341
MOUSEROrder NowWORLDWIDE416071
Ecopack2 (**)PDF
XML
LM358PTActiveTSSOP-8Tape And Reel070_-.15Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40008000
ARROWOrder NowEUROPE120000
RS COMPONENTSOrder NowEUROPE19751
DIGIKEYOrder NowWORLDWIDE181751
MOUSEROrder NowWORLDWIDE141311
Ecopack1 (*)PDF
XML
LM358QTActiveDFN8 2x2Tape And Reel070_Free Samples.15Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE58461
MOUSEROrder NowWORLDWIDE112121
Ecopack2PDF
XML
LM358STActiveMiniSO-8Tape And Reel070_-.15Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA579208000
ARROWOrder NowEUROPE160000
DIGIKEYOrder NowWORLDWIDE33991
MOUSEROrder NowWORLDWIDE157031
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback