ST Life.augmented

LM258

Low-power dual op-amps with low input bias current
  • active Active

These circuits consist of two independent, high-gain, internally frequency-compensated op-amps, specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits, which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied with the standard +5 V, which is used in logic systems and will easily provide the required interface electronics with no additional power supply.

In linear mode, the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from only a single power supply voltage.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Related products
  • Internally frequency-compensated
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current per channel essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset voltage: 2 mV
  • Low input offset current: 2 nA
  • Input common-mode voltage range includes negative rails
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to (VCC+ -1.5 V)
  • See LM158W for enhanced ESD ratings

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0442: Low-power dual operational amplifiers
13.0 1,041 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ILL022V1 25 W LED street light with 80 W solar energy charger based on STM32F101Rx
STEVAL-CCA036V1 Demonstration board for single channel op-amp in SO8 package

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LM258ADTActiveSO-8Tape And Reel-40105_-.18Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA25000
ARROWOrder NowEUROPE775000
Farnell Element14Order NowEUROPE154671
RS COMPONENTSOrder NowEUROPE66020
RUTRONIKOrder NowEUROPE125002500
DIGIKEYOrder NowWORLDWIDE98581
MOUSEROrder NowWORLDWIDE84391
Ecopack2PDF
XML
LM258APTActiveTSSOP-8Tape And Reel-40105_-.25Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA39994000
DIGIKEYOrder NowWORLDWIDE29301
MOUSEROrder NowWORLDWIDE77671
Ecopack2PDF
XML
LM258ASTActiveMiniSO-8Tape And Reel-40105_-.25Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE32161
FUTUREOrder NowWORLDWIDE40004000
MOUSEROrder NowWORLDWIDE57221
Ecopack2PDF
XML
LM258AYDTNRNDSO-8Tape And Reel-40105Yes-.29Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100000
RUTRONIKOrder NowEUROPE50002500
DIGIKEYOrder NowWORLDWIDE90211
Ecopack2PDF
XML
LM258DActiveSO-8Tube-40105_-.18Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE8000100
ARROWOrder NowEUROPE49540
RS COMPONENTSOrder NowEUROPE86020
RUTRONIKOrder NowEUROPE8735100
MOUSEROrder NowWORLDWIDE5051
Ecopack2PDF
XML
LM258DTActiveSO-8Tape And Reel-40105_-.15Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA55745000
P&SOrder NowASIA/PACIFIC21
ANGLIA LiveOrder NowEUROPE10225002500
ARROWOrder NowEUROPE3075000
Farnell Element14Order NowEUROPE800001
RS COMPONENTSOrder NowEUROPE264020
RUTRONIKOrder NowEUROPE4476262500
DIGIKEYOrder NowWORLDWIDE68601
FUTUREOrder NowWORLDWIDE2325002500
MOUSEROrder NowWORLDWIDE227441
Ecopack2PDF
XML
LM258PTActiveTSSOP-8Tape And Reel-40105_-.15Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE120000
DIGIKEYOrder NowWORLDWIDE175501
MOUSEROrder NowWORLDWIDE83381
Ecopack2 (**)PDF
XML
LM258QTActiveDFN8 2x2Tape And Reel-40105_Free Samples.15Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE71931
MOUSEROrder NowWORLDWIDE35851
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback