ST’s performance operational amplifiers offer features ranging from micropower consumption, to zero-drift, rail-to-rail, low-voltage offset, high voltage and low input bias current. Our strengths are:
- The largest micropower op amp portfolio on the market, with consumption as low as 2 µA
- Reliable high volume supplier of both standard and high-performance op amps
- Space-saving packages, such as DFN, QFN, SOT-23 and SC-70
- Guaranteed specified min/max electrical performances
TSV52 micropower amplifiers feature a high merit factor
ST's TSV521, TSV522, TSV524 are single, dual, and quad rail-to-rail input and output single-supply amplifiers operating from 2.7 to 5.5 V and featuring a very low supply current per amplifier of 45 µA while providing a 1.15 MHz bandwidth. The TSV52 family provides upgraded performance relative to ST‘s general-purpose range of standard op amps for a variety of applications, for example, in the industrial, medical and consumer segments.