ST Life.augmented

TSV521

High merit factor (1.15 MHz for 45 uA) CMOS op-amps
  • active Active

The TSV52x and TSV52xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. The TSV521 device is the single version, the TSV522 device the dual version, and the TSV524 device the quad version, with pinouts compatible with industry standards.

The TSV52x and TSV52xA series offer an outstanding speed/power consumption ratio, 1.15 MHz gain bandwidth product while consuming only 45 μA at 5 V. The devices are housed in the smallest industrial packages.

These features make the TSV52x, TSV52xA family ideal for sensor interfaces, battery supplied and portable applications. The wide temperature range and high ESD tolerance facilitate their use in harsh automotive applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Gain bandwidth product: 1.15 MHz typ. at 5 V
  • Low power consumption: 45 μA typ. at 5 V
  • Rail-to-rail input and output
  • Low input bias current: 1 pA typ.
  • Supply voltage: 2.7 to 5.5 V
  • Low offset voltage: 800 μV max.
  • Unity gain stable on 100 pF capacitor
  • Automotive grade
  • Benefits
  • Increased lifetime in battery powered applications
  • Easy interfacing with high impedance sensors
  • Related products
  • See TSV631, TSV632, TSV634 series for lower minimum supply voltage (1.5 V)
  • See LMV821, LMV822, LMV824 series for higher gain bandwidth products (5.5 MHz)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8862: High merit factor (1.15 MHz for 45 µA) CMOS op amps
2.0 974 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSV52x Pspice model
3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
TSV52 series: micropower, rail-to-rail I/O single-supply amplifiers
1.0 427 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSV521ICTActiveSC70-5Tape And Reel-40125_-.27Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE30001
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback