ST Life.augmented

TSX632A

Micropower, rail-to-rail 16V CMOS op-amps
  • active Active

The TSX63x and TSX63xA series of operational amplifiers offer low voltage operation and rail-to-rail input and output. TSX631 is the single version, TSX632 the dual version and TSX634 the quad version, with pinouts compatible with industry standards.

The TSX63x and TSX63xA series offer a 200 kHz gain bandwidth product while consuming 60 μA maximum at 16 V.

The devices are housed in the tiniest industrial packages.

These features make the TSX63x and TSX63xA family ideal for sensor interfaces and industrial signal conditioning. The wide temperature range and high ESD tolerance ease the use in harsh automotive applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Low power consumption: 60 μA max at 16 V
  • Supply voltage: 3.3 V to 16 V
  • Rail-to-rail input and output
  • Gain bandwidth product: 200 kHz typ
  • Low offset voltage:
  • 500 μV max for “A” version
  • 1 mV max for standard version
  • Low input bias current: 1 pA typ
  • Automotive qualification
  • Benefits
  • Power savings in power-conscious applications
  • Easy interfacing with high impedance sensors
  • Related products
  • See TSX56x or TSX92x series for higher gain bandwidth products (900 kHz or 10 MHz)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9495: Micropower (45 µA, 200 kHz) rail-to-rail 16 V CMOS operational amplifiers
1.0 1,258 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSX632AISTActiveMiniSO-8Tape And Reel-40125_-.626Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC4001
Farnell Element14Order NowEUROPE40001
RS COMPONENTSOrder NowEUROPE40001
MOUSEROrder NowWORLDWIDE9701
Ecopack2-
TSX632AIYSTActiveMiniSO-8Tape And Reel-40125YesFree Samples.725Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC5001
Farnell Element14Order NowEUROPE40001
DIGIKEYOrder NowWORLDWIDE39991
MOUSEROrder NowWORLDWIDE35001
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback