ST Life.augmented

TSX921

10MHz, rail-to-rail 16V CMOS op-amps
  • active Active

The TSX92x single and dual operational amplifiers (op-amps) offer excellent AC characteristics such as 10 MHz gain bandwidth, 17 V/μs slew rate, and 0.0003 % THD+N. These features make the TSX92x family particularly well-adapted for communications, I/V amplifiers for ADCs, and active filtering applications.

Their rail-to-rail input and output capability, while operating on a wide supply voltage range of 4 V to 16 V, allows these devices to be used in a wide range of applications. Automotive qualification is available as these devices can be used in this market segment.

Shutdown mode is available on the single (TSX920) and dual (TSX923) versions enabling an important current consumption reduction while this function is active.

The TSX92x family is available in SMD packages featuring a high level of integration. The DFN8 package, used in the TSX922, with a typical size of 2x2 mm and a maximum height of 0.8 mm offers even greater package size reduction.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Rail-to-rail input and output
  • Wide supply voltage: 4 V - 16 V
  • Gain bandwidth product: 10 MHz typ at 16 V
  • Low power consumption: 2.8 mA typ per amplifier at 16 V
  • Unity gain stable
  • Low input bias current: 10 pA typ
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 °C to +125 °C
  • Automotive qualification
  • Related products
  • See the TSX5 series for low power features
  • See the TSX6 series for micro power features
  • See the TSX929 series for higher speeds
  • See the TSV9 series for lower voltages

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9502: 10 MHz rail-to-rail CMOS 16 V operational amplifiers
4.0 2,763 KB

Application Notes

Description Version Size
pdf
AN4708: Signal conditioning for shock sensors
1.0 678 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSX920-TSX921_macromodel__PSPICE
4 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
TSX series 16 V CMOS amplifiers and comparators
599 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSX921ILTActiveSOT23-5LTape And Reel-40125_-.527Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA3287223000
ANGLIA LiveOrder NowEUROPE30001
Farnell Element14Order NowEUROPE29051
RS COMPONENTSOrder NowEUROPE26001
MOUSEROrder NowWORLDWIDE38551
Ecopack2PDF
XML
TSX921IYLTActiveSOT23-5LTape And Reel-40125YesFree Samples.626Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE28951
RS COMPONENTSOrder NowEUROPE26651
DIGIKEYOrder NowWORLDWIDE26941
MOUSEROrder NowWORLDWIDE27951
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback