ST Life.augmented

TSV6290A

Micro-power CMOS op-amp
  • active Active

The TSV6290 and the TSV6291 are single operational amplifiers with a high bandwidth while consuming only 29 μA. They must be used in a gain configuration (G <-3, G>+4).

With a very low input bias current and low offset voltage (800 μV maximum for the A version), the TSV629x family of devices is ideal for applications requiring precision. The devices can operate at a power supply ranging from 1.5 to 5.5 V, and therefore suit battery-powered devices, extending battery life.

The TSV6290 comes with a shutdown function.

The TSV6290 and TSV6291 present a high tolerance to ESD, sustaining 4 kV for the human body model.

Additionally, the TSV6290 and TSV6291 are offered in SC70-5/6 and SOT23-5/6 micropackages, with extended temperature ranges from -40° C to +125° C.

All these features make the TSV629x ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Low supply voltage: 1.5 V – 5.5 V
  • Rail-to-rail input and output
  • Low input offset voltage: 800 μV max (A version)
  • Low power consumption: 29 μA typical
  • Gain bandwidth product: 1.3 MHz typical
  • Stable when used in gain configuration
  • Micropackages: SC70-5/6, SOT23-5/6
  • Low input bias current: 1 pA typical
  • Extended temperature range: -40 to +125°C
  • 4 kV human body model

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6713: Micropower with high merit factor CMOS operational amplifiers
1.1 753 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
Opamp macromodel (also SIMETRIX compatible) (DECOMPENSATED version of TSV620)
1.0 3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSV6290AICTActiveSC70-6Tape And Reel-40125_Free Samples.36Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE40091
Ecopack2-
TSV6290AILTActiveSOT23-6LTape And Reel-40125_-.36Distributor reported inventory date: 2016-02-04
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC20971
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback