ST Life.augmented

TSX9291

16MHz, rail-to-rail 16V CMOS op-amps
  • active Active

The TSX9291 and TSX9292 operational amplifiers (op-amps) offer excellent AC characteristics such as 16 MHz gain bandwidth, 27 V/μs slew rate, and 0.0003 % THD+N. They are decompensated amplifiers which are stable when used with a gain higher than 2 or lower than -1. The rail-to-rail input and output capability of these devices operates on a wide supply voltage range of 4 V to 16 V. These last two features make the TSX929x series particularly well-adapted for a wide range of applications such as communications, I/V amplifiers for ADCs, and active filtering applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Rail-to-rail input and output
  • Wide supply voltage: 4 V - 16 V
  • Gain bandwidth product: 16 MHz typ at 16 V
  • Low power consumption: 2.8 mA typ at 16 V
  • Slew rate: 27 V/μs
  • Stable when used in gain configuration
  • Low input bias current: 10 pA typ
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40° C to +125° C
  • Automotive qualification
  • Related products
  • See the TSX5 series for low power features
  • See the TSX6 series for micro power features
  • See the TSX92 series for unity gain stability
  • See the TSV9 series for lower voltage

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9631: 16 MHz rail-to-rail CMOS 16 V operational amplifiers
4.0 976 KB

Application Notes

Description Version Size
pdf
AN4708: Signal conditioning for shock sensors
1.0 678 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSX9291_macromodel__PSPICE
3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
TSX series 16 V CMOS amplifiers and comparators
599 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSX9291ILTActiveSOT23-5LTape And Reel-40125_-.527Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
P&SOrder NowASIA/PACIFIC2001
Farnell Element14Order NowEUROPE29431
RS COMPONENTSOrder NowEUROPE22101
MOUSEROrder NowWORLDWIDE24391
Ecopack2-
TSX9291IYLTActiveSOT23-5LTape And Reel-40125YesFree Samples.626Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC7001
Farnell Element14Order NowEUROPE29881
RS COMPONENTSOrder NowEUROPE28301
DIGIKEYOrder NowWORLDWIDE29571
MOUSEROrder NowWORLDWIDE26501
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback