ST Life.augmented

TSV631A

Micro-power CMOS op-amp
  • active Active

The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.

These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power supplies ranging from 1.5 V to 5.5 V, and are therefore very suitable for battery-powered devices, extending battery life.

These op-amps feature an excellent speed/power consumption ratio, offering an 880 kHz gain bandwidth while consuming only 60 μA at a 5 V supply voltage. They are unity gain stable for capacitive loads up to 100 pF.

The devices are internally adjusted to provide very narrow dispersion of AC and DC parameters. The TSV630 provides a shutdown function. All devices are offered in micropackages and are guaranteed for industrial temperature ranges from -40° C to +125° C.

These features combined make the TSV630 and TSV631 ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Low offset voltage: 500 μV max (A version)
  • Low power consumption: 60 μA typ at 5 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Gain bandwidth product: 880 kHz typ
  • Unity gain stability
  • Low power shutdown mode: 5 nA typ
  • High output current: 63 mA at VCC = 5 V
  • Low input bias current: 1 pA typ
  • Rail-to-rail input and output
  • Extended temperature range: -40 °C to 125 °C
  • Automotive qualification
  • Related products
  • See the TSV521 series for higher merit factor (1.15 MHz for 45 μA)
  • See the TSV611 (120 kHz for 9 μA) or the TSV621 (420 kHz for 29 μA) for more power savings

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5999: Rail-to-rail input/output, 60 µA, 880 kHz, 5 V CMOS operational amplifiers
7.0 817 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Micropower op amp and comparator solutions
2.0 1,565 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSV631AICTActiveSC70-5Tape And Reel-40125_-.33Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE11
RS COMPONENTSOrder NowEUROPE25851
DIGIKEYOrder NowWORLDWIDE29931
MOUSEROrder NowWORLDWIDE37881
Ecopack1 (*)-
TSV631AILTActiveSOT23-5LTape And Reel-40125_Free Samples.33Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE420003000
Farnell Element14Order NowEUROPE15071
RUTRONIKOrder NowEUROPE30003000
DIGIKEYOrder NowWORLDWIDE71141
MOUSEROrder NowWORLDWIDE11281
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback