ST Life.augmented

TSV611A

Rail to rail input/output CMOS op-amp
  • active Active

The TSV61x family of single and dual operational amplifiers offers low voltage, low power operation and rail-to-rail input and output.

The devices also feature an ultra-low input bias current as well as a low input offset voltage.

The TSV61x have a gain bandwidth product of 120 kHz while consuming only 10 μA at 5 V.

These features make the TSV61x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Rail-to-rail input and output
  • Low power consumption: 10 μA typ at 5 V
  • Low supply voltage: 1.5 to 5.5 V
  • Gain bandwidth product: 120 kHz typ
  • Unity gain stable
  • Low input offset voltage: 800 μV max (A version)
  • Low input bias current: 1 pA typ
  • Temperature range: -40 to +85° C

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6298: Rail-to-rail input/output 10 µA, 120 kHz CMOS operational amplifiers
2.2 817 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSV61x - Opamp macromodel (also SIMETRIX compatible)
2.1 3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Micropower op amp and comparator solutions
2.0 1,565 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSV611AICTActiveSC70-5Tape And Reel-4085_Free Samples.33Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE12651
MOUSEROrder NowWORLDWIDE30001
Ecopack2-
TSV611AILTActiveSOT23-5LTape And Reel-4085_Free Samples.33Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE30003000
DIGIKEYOrder NowWORLDWIDE26891
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback