ST Life.augmented

TDA7296

70 V, 60 W DMOS audio amplifier with mute and standby
  • active Active

The TDA7296 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications (Home Stereo, self powered loudspeakers, Topclass TV).

Thanks to the wide voltage range and to the high out current capability it is able to supply the highest power into both 4Ω and 8Ω loads even in presence of poor supply regulation, with high Supply Voltage Rejection.

The built in muting function with turn on delay simplifies the remote operation avoiding switching on-off noises.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • MULTIPOWER BCD TECHNOLOGY
  • VERY HIGH OPERATING VOLTAGE RANGE (±35V)
  • DMOS POWER STAGE
  • HIGH OUTPUT POWER (UP TO 60W MUSIC POWER)
  • MUTING/STAND-BY FUNCTIONS
  • NO SWITCH ON/OFF NOISE
  • NO BOUCHEROT CELLS
  • VERY LOW DISTORTION
  • VERY LOW NOISE
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUTDOWN

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0179: 70V - 60W DMOS audio amplifier with mute/st-by
10.3 297 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-AUDIO001 SW Demos-Audio Power Amplifiers, Class AB <5V-TS4956

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7296ActiveMW 15LTube_Free Samples2.947Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE111
RS COMPONENTSOrder NowEUROPE1471
DIGIKEYOrder NowWORLDWIDE3551
MOUSEROrder NowWORLDWIDE4431
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback