ST Life.augmented

RHF43B

Rad-Hard Precision Single Opamp
  • active Active

The RHF43B is a precision, bipolar operational amplifier available in a ceramic 8-pin flat package and in die form. ln addition to its low offset voltage, rail-to-rail feature and wide supply voltage, the RHF43B is designed for increased tolerance to radiation. Its intrinsic ELDRS-free rad-hard design allows this product to be used in space applications and in applications operating in harsh environments.

pdf Download Datasheet

Key Features

  • High radiation immunity: 300 kRad TID at high/low dose rate (ELDRS-free), tested immunity of SEL /SEU at 125° C under 120 MeV/mg/cm² LET ions, 14 V supply
  • Rail-to-rail output
  • 8 MHz gain bandwidth at 16 V
  • Low input offset voltage: 100 μV typ
  • Supply current: 2.2 mA typ
  • Operating from 3 to 16 V
  • Input bias current: 30 nA typ
  • ESD internal protection ≥ 2 kV
  • Latch-up immunity: 200 mA
  • QMLV qualified, ELDRS-free

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5258: Rad-hard, precision, bipolar, single-operational amplifier
9.0 592 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
RHF43B beginning of life ADS model (.mod)
1.0 1,753 KB
zip
RHF43B beginning of life Eldo model (.mod)
1.0 1,753 KB
zip
RHF43B beginning of life PSpice model (.mod)
1.0 1,753 KB

Sample & Buy

Top
Part Number SMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
RHF43BK-01V5962F0623701VXCQML-V FlightYesFlat-8GoldCarrier Tape-Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA630
Not compliant-
RHF43BK1-Engineering ModelFlat-8GoldCarrier Tape-Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA1060
Not compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback