ST Life.augmented

RHF310

Rad-Hard 120 MHz Low Power Single Opamp
  • active Active

The RHF310 is a very low power, high-speed operational amplifier. A bandwidth of 120 MHz is achieved while drawing only 400 µA of quiescent current. This low-power characteristic is particularly suitable for high-speed battery powered devices requiring dynamic performance. The RHF310 is a single operator available in a Flat-8S package which saves board space as well as providing excellent thermal performance.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Ultra-low consumption:
  • 2 mW operating
  • 400 μA quiescent current
  • Bandwidth: 120 MHz (gain = 2)
  • Slew rate: 115 V/μs
  • Specified on 1 kΩ
  • Input noise: 7.5 nV/√ Hz
  • Tested with 5 V power supply
  • ELDRS free up to 300 krad
  • SEL immune at 110 MEV.cm2/mg
  • SET characterized

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6201: Rad-hard 400 µA high-speed operational amplifier
4.0 534 KB

Technical Notes & Articles

Description Version Size
pdf
TN1181: Engineering Model quality level
1.1 142 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
RHF310 beginning of life models (ADS, Eldo, PSpice)
3.0 6 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL-RHF310V1 RHF310 Evaluation board

Sample & Buy

Top
Part Number SMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypeOrder From STDistributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
RHF310K-01V5962F0723301VXCQML-V FlightYesFlat-8SGoldCarrier Tape-Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA200
Not compliant-
RHF310K1-Engineering ModelFlat-8SGoldCarrier Tape-Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA50
Not compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback