RHF330
Rad-Hard 1GHz low noise CMOS Single Opamp-
Active
The RHF330 is a current feedback operational amplifier that uses very high-speed complementary technology to provide a large bandwidth of 1 GHz in gains of 2 while drawing only 16.6 mA of quiescent current. The RHF330 also offers 0.1 dB gain flatness up to 160 MHz with a gain of 2. With a slew rate of 1800 V/μs and an output stage optimized for standard 100 Ω loads, this device is highly suitable for applications where speed and low distortion are the main requirements. The device is a single operator available in a Flat-8 hermetic ceramic package, saving board space as well as providing excellent thermal and dynamic performance.
Key Features
- Bandwidth: 1 GHz (gain = +2)
- Slew rate: 1800 V/μs
- Input noise: 1.3 nV/√ Hz
- Distortion: SFDR = -78 dBc (10 MHz, 2 Vpp)
- 100 Ω load optimized output stage
- 5 V power supply
- 300 krad MIL-STD-883 1019.7 ELDRS free compliant
- SEL immune at 125° C, LET up to 110 MEV.cm²/mg
- SET characterized, LET up to 110 MEV.cm²/mg
- QMLV qualified under SMD 5962-0723101
- Mass: 0.45 g
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6200: Rad-hard 1 GHz low noise operational amplifier
|
4.0 | 1,070 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| Description | Version | Size |
|---|---|---|
|
RHF330 beginning of life ADS model (.mod)
|
1.0 | 883 KB |
|
RHF330 beginning of life Eldo model (.mod)
|
1.0 | 883 KB |
|
RHF330 beginning of life PSpice model (.mod)
|
1.0 | 883 KB |
Sample & Buy
Top| Part Number | SMD PIN/Detailed Spec | Quality Level | EPPL | Hi-Rel Package | Lead Finish | Packing Type | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHF330K-01V | 5962F0723101VXC | QML-V Flight | Yes | Flat-8S | Gold | Carrier Tape | - |
| Not compliant | - | |||||||||||
| RHF330K1 | - | Engineering Model | Flat-8S | Gold | Carrier Tape | - |
| Not compliant | - | ||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||