ST Life.augmented

RHF330

Rad-Hard 1GHz low noise CMOS Single Opamp
  • active Active

The RHF330 is a current feedback operational amplifier that uses very high-speed complementary technology to provide a large bandwidth of 1 GHz in gains of 2 while drawing only 16.6 mA of quiescent current. The RHF330 also offers 0.1 dB gain flatness up to 160 MHz with a gain of 2. With a slew rate of 1800 V/µs and an output stage optimized for standard 100 Ω loads, this device is highly suitable for applications where speed and low distortion are the main requirements. The device is a single operator available in a Flat-8S hermetic ceramic package, which saves board space and provides excellent thermal and dynamic performance.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Bandwidth: 1 GHz (gain = 2)
  • Slew rate: 1800 V/μs
  • Input noise: 1.3 nV/√ Hz
  • Distortion: SFDR = -78 dBc (10 MHz, 2 Vpp)
  • 100 Ω load optimized output stage
  • Tested with 5 V power supply
  • ELDRS free up to 300 krad
  • SEL immune at 110 MEV.cm2/mg
  • SET characterized

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6200: Rad-hard 1 GHz low noise operational amplifier
5.0 688 KB

Technical Notes & Articles

Description Version Size
pdf
TN1181: Engineering Model quality level
1.1 142 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
RHF330 beginning of life models (ADS, Eldo, PSpice)
1.0 6 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL-RHF330V1 RHF330 Evaluation board

Sample & Buy

Top
Part Number SMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypeOrder From STDistributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
RHF330K-01V5962F0723101VXCQML-V FlightYesFlat-8SGoldCarrier Tape-No availability reported, please contact our Sales officeNot compliant-
RHF330K1-Engineering ModelFlat-8SGoldCarrier Tape-No availability reported, please contact our Sales officeNot compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback