RHF350
Rad-hard 550MHz low noise Opamp-
Active
The RHF350 device is a current feedback operational amplifier that uses very high speed complementary technology to provide a bandwidth of up to 550 MHz while drawing only 4 mA of quiescent current. With a slew rate of 940 V/μs and an output stage optimized for driving a standard 100 Ω load, this circuit is highly suitable for applications where speed and power-saving are the main requirements. The device is a single operator available in a Flat-8 hermetic ceramic package, saving board space as well as providing excellent thermal and dynamic performance.
Key Features
- Bandwidth: 550 MHz (unity gain)
- Quiescent current: 4 mA
- Slew rate: 940 V/μs
- Input noise: 1.5 nV/√Hz
- Distortion: SFDR = -66 dBc (10 MHz, 1Vpp)
- 2.8 Vppminimum output swing on 100 Ω load for a +5 V supply
- 5 V power supply
- 300 krad MIL-STD-883 1019 ELDRS free compliant
- SEL immune at 125 °C, LET up to 110 MEV.cm2/mg
- SET characterized, LET up to 110 MEV.cm2/mg
- QMLV qualified
- Available in ceramic Flat-8S package
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6219: Rad-hard 550 MHz low noise operational amplifier
|
4.0 | 1,095 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| Description | Version | Size |
|---|---|---|
|
RHF350 beginning of life ADS model (.mod)
|
1.0 | 956 KB |
|
RHF350 beginning of life Eldo model (.mod)
|
1.0 | 956 KB |
|
RHF350 beginning of life PSpice model (.mod)
|
1.0 | 956 KB |
Sample & Buy
Top| Part Number | SMD PIN/Detailed Spec | Quality Level | EPPL | Hi-Rel Package | Lead Finish | Packing Type | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHF350K-01V | 5962F0723201VXC | QML-V Flight | Flat-8S | Gold | Carrier Tape | - | No data reported, please contact our Distributors | Not compliant | - | |||
| RHF350K1 | - | Engineering Model | Flat-8S | Gold | Carrier Tape | - | No data reported, please contact our Distributors | Not compliant | - | |||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||