ST Life.augmented


Hi-Rel PNP bipolar transistor 60 V, 0.6 A
  • active Active

The 2N2907AHR is a silicon planar PNP transistor specifically designed and housed in hermetic packages for aerospace and Hi-Rel applications. It is available in the JAN qualification system (MIL-PRF19500 compliance) and in the ESCC qualification system (ESCC 5000 compliance). In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.

pdf Please read
Errata Sheet
pdf Download

Key Features

  • Hermetic packages
  • ESCC and JANS qualified
  • European preferred part list EPPL

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DS6095: Hi-Rel 60 V, 0.6 A PNP transistor
8.0 501 KB

Technical Notes & Articles

Description Version Size
TN1181: Engineering Model quality level
1.1 142 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
2N2907AHR beginning of life PSpice model (.lib)
1.0 1 KB

Sample & Buy

Part Number Marketing StatusSMD PIN/Detailed SpecQuality LevelEPPLOther (comments) Hi-Rel PackageLead FinishPacking TypePackage: Product MarkingMass
2N2907AHRGActive5202/001/01ESCC FlightTO-18GoldCarrier Tape520200101.4
2N2907AHRTActive5202/001/02ESCC FlightTO-18Solder DipCarrier Tape520200102.4
2N2907ARHRGActive5202/001/01RESCC Flight100 krad ESCCTO-18GoldCarrier Tape5202/001/01R
2N2907ARHRTActive5202/001/02RESCC Flight100 krad ESCCTO-18Solder DipCarrier Tape520200102R.4
2N2907ARUBGActive5202/001/06RESCC Flight100 krad ESCCUBGoldTray520200106R.06
2N2907ARUBTActive5202/001/07RESCC Flight100 krad ESCCUBSolder DipTray520200107R.06
2N2907AUB1Active-Engineering ModelUBGoldTray2N2907AUB1.06
2N2907AUBGActive5202/001/06ESCC FlightUBGoldTray520200106
2N2907AUBTActive5202/001/07ESCC FlightUBSolder DipTray520200107.06
J2N2907AUB1ActiveEngineering Model JANSUBGoldTrayJ2N2907A.06
JANS2N2907AUBGActiveMIL-PRF-19500/291JANS FlightUBGoldTrayJS2907.06
JANS2N2907AUBTActiveMIL-PRF-19500/291JANS FlightUBSolder DipTrayJS2907.06
JANSR2N2907AUBGActiveMIL-PRF-19500/291JANS Flight100 krad HDRUBGoldTrayJSR2907.06
JANSR2N2907AUBTActiveMIL-PRF-19500/291JANS Flight100 krad HDRUBSolder DipTrayJSR2907.06
SOC2907A1ActiveEngineering ModelLCC-3GoldTraySOC2907A1.06
SOC2907AHRGActive5202/001/04ESCC FlightYesLCC-3GoldTray520200104
SOC2907AHRTActive5202/001/05ESCC FlightYesLCC-3Solder DipTray520200105.06
SOC2907ARHRGActive5202/001/04RESCC FlightYes100 krad ESCCLCC-3GoldTray5202/001/04R.06
SOC2907ARHRTActive5202/001/05RESCC FlightYes100 krad ESCCLCC-3Solder DipTray520200105R.06

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback