ST Life.augmented

1N5822U

Aerospace 40 V power Schottky rectifier
  • active Active

This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. It is housed in a surface mount hermetically sealed LCC2B package whose footprint is 100% compatible with industry standard solutions in D5B.

The 1N5822U is suitable for switching mode power supplies and high frequency DC to DC converters such as low voltage high frequency inverter, free wheeling or polarity protection.

pdf Download Datasheet

Key Features

  • Aerospace applications
  • Surface mount hermetic package
  • High thermal conductivity materials
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low forward voltage drop
  • Package weight: 0.18 g
  • Target radiation qualification150 krad (Si) low dose rate3 Mrad (Si) high dose rate
  • ESCC qualified

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6396: Aerospace 40 V power Schottky rectifier
2.0 95 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
1N5822U PSpice model (.lib & .olb)
1.0 179 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL-RHF1401V2 RHF1401 Evaluation Board
EVAL-RHF310V1 RHF310 Evaluation board

Sample & Buy

Top
Part Number SMD PIN/Detailed SpecQuality LevelEPPLOther (comments) Hi-Rel PackageLead FinishPacking TypeOrder From STDistributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
1N5822U01B5106/020/01ESCC flightYesLCC-2BGoldTray-No data reported, please contact our DistributorsNot compliant-
1N5822U02B5106/020/02ESCC flightYesLCC-2BSolder dipTray-No data reported, please contact our DistributorsNot compliant-
1N5822UB1-Engineering ModelYesLCC-2BGoldTray-No data reported, please contact our DistributorsNot compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback