ST Life.augmented

1N5822U

Aerospace 40 V power Schottky rectifier
  • active Active

This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. It is housed in a surface mount hermetically sealed LCC2B package whose footprint is 100% compatible with industry standard solutions in D5B.

The 1N5822U is suitable for switching mode power supplies and high frequency DC to DC converters such as low voltage high frequency inverter, free wheeling or polarity protection.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Aerospace applications
  • Surface mount hermetic package
  • High thermal conductivity materials
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low forward voltage drop
  • Package mass: 0.18 g
  • Target radiation qualification 150 krad (Si) low dose rate
  • Target radiation qualification 3 Mrad (Si) high dose rate
  • ESCC qualified

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6396: Aerospace 40 V power Schottky rectifier
4.0 206 KB

Technical Notes & Articles

Description Version Size
pdf
TN1181: Engineering Model quality level
1.1 142 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
1N5822U PSpice model (.lib & .olb)
1.0 179 KB
zip
Rad-hard diodes and rectifiers PSpice models (.lib) and symbols (.olb)
144 KB

Sample & Buy

Top
Part Number Marketing StatusSMD PIN/Detailed SpecQuality LevelEPPLOther (comments) Hi-Rel PackageLead FinishPacking TypePackage: Product MarkingMass
1N5822U01BActive5106/020/01ESCC flightYesLCC-2BGoldTray22U01B.18

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.