1N5819U
Aerospace 45 V power Schottky rectifier-
Active
This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. It is housed in a surface mount hermetically sealed LCC2B package.
The 1N5819U is suitable for switching mode power supplies and high frequency DC to DC converters such as low voltage high frequency inverter, free wheeling or polarity protection.
Key Features
- Aerospace applications
- Surface mount hermetic package
- High thermal conductivity materials
- Very small conduction losses
- Negligible switching losses
- Extremely fast switching
- Low forward voltage drop
- Package weight: 0.18 g
- Target radiation qualification
150 krad (Si) low dose rate 3 Mrad (Si) high dose rate - ESCC qualified
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6395: Aerospace 45 V power Schottky rectifier
|
3.1 | 89 KB |
Sample & Buy
Top| Part Number | SMD PIN/Detailed Spec | Quality Level | EPPL | Other (comments) | Hi-Rel Package | Lead Finish | Packing Type | Order From ST | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1N5819U02B | 5106/021/03 | ESCC flight | LCC-2B | Solder dip | Tray | - | No data reported, please contact our Distributors | Not compliant | - | |||
| 1N5819UB1 | - | Engineering Model | LCC-2B | Gold | Tray | - | No data reported, please contact our Distributors | Not compliant | - | |||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||