ST Life.augmented

RHFL7913A

Rad-Hard 2.0A adjustable negative Vreg
  • active Active

The RHFL7913A adjustable is a high performance Rad hard negative voltage regulator. Available in FLAT-16 and new SMD5C hermetic ceramic packages, it is specifically intended for space and harsh radiation environments. It provides exceptional electrical performances, high speed and low dropout voltage. Input supply ranges from - 3 V to - 12 V. It also provide logical control / monitor functions (inhibit, output monitor, short-circuit control) from/to external positive voltage signals, while the entire RHFL7913A adjustable analog functions are biased at negative voltages with respect of ground pin. The device is QML-V qualified with SMD 5962-02532.

pdf Download Datasheet

Key Features

  • 3 A low dropout voltage
  • Optional overtemperature and overcurrent protection
  • Adjustable overcurrent limitation
  • Load short circuit monitoring
  • Adjustable output voltage
  • Inhibit (ON/OFF) TTL-compatible control
  • Programmable output short-circuit current limitation
  • Remote sensing operation
  • Rad-hard: sustains 300 krad in Mil-1019.7 at High & ELDRS low dose rate conditions
  • Heavy ions, SEL immune at 68 MeV/cm²/mg LET ions

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4740: Rad-hard adjustable negative voltage regulator
7.0 359 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL-RHF1401V2 RHF1401 Evaluation Board
EVAL-RHF310V1 RHF310 Evaluation board

Sample & Buy

Top
Part Number SMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypeOrder From STDistributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
RHFL7913KPA-01V5962F0253201VXCQML-V FlightYesFlat-16PGoldCarrier Tape-No data reported, please contact our DistributorsNot compliant-
RHFL7913KPA-02V5962F0253201VXAQML-V FlightFlat-16PSolder DipCarrier Tape-No data reported, please contact our DistributorsNot compliant-
RHFL7913KPA1-Engineering ModelFlat-16PGoldCarrier Tape-Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA230
Not compliant-
RHFL7913SCA-03V5962F0253201VYCQML-V FlightSMD5CGoldCarrier Tape-No data reported, please contact our DistributorsNot compliant-
RHFL7913SCA1-Engineering ModelSMD5CGoldCarrier Tape-Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA280
Not compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback