ST Life.augmented

STRH100N10

Rad-Hard N-Channel 100V - 10A MOSFET
  • active Active

This N-channel Power MOSFET is developed with STMicroelectronics unique STripFETâ„¢ process. It has specifically been designed to sustain high TID and provide immunity to heavy ion effects. This Power MOSFET is fully ESCC qualified.

pdf Download Datasheet

Key Features

  • Fast switching
  • 100% avalanche tested
  • Hermetic package
  • 70 krad TID
  • SEE radiation hardened

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6829: Rad-Hard 100 V, 48 A N-channel Power MOSFET
6.0 469 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STRH100N10 beginning of life PSpice model (.lib)
1.0 1 KB

Sample & Buy

Top
Part Number SMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STRH100N10HY1-Engineering ModelTO-254AAGoldCarrier Tape-No data reported, please contact our DistributorsNot compliant-
STRH100N10HYG5205/021/01ESCC FlightTO-254AASolder DipCarrier Tape-No data reported, please contact our DistributorsNot compliant-
STRH100N10HYT5205/021/02ESCC FlightNoTO-254AASolder Dip-No data reported, please contact our Distributors-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback