STRH100N6
Rad-Hard N-Channel 60V, 80A MOSFET-
Evaluation
This N-channel Power MOSFET is developed with STMicroelectronics unique STripFETâ„¢ process. It has specifically been designed to sustain high TID and provide immunity to heavy ion effects.
Key Features
- Fast switching
- 100% avalanche tested
- Hermetic package
- 70 krad TID
- SEE radiation hardened
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS7071: Rad-Hard N-channel, 60 V, 40 A Power MOSFET
|
4.0 | 787 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| Description | Version | Size |
|---|---|---|
|
STRH100N6 beginning of life PSpice model (.lib)
|
2.0 | 1 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| EVAL-RHF1401V2 | RHF1401 Evaluation Board |
| EVAL-RHF310V1 | RHF310 Evaluation board |
Sample & Buy
Top| Part Number | SMD PIN/Detailed Spec | Quality Level | EPPL | Hi-Rel Package | Lead Finish | Packing Type | Order From ST | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STRH100N6HY1 | - | Engineering Model | TO-254AA | Gold | Carrier Tape | - | No data reported, please contact our Distributors | Not compliant | - | |||
| STRH100N6HYG | 5205/022/01 | ESCC Flight | TO-254AA | Gold | Carrier Tape | - | No data reported, please contact our Distributors | Not compliant | - | |||
| STRH100N6HYT | 5205/022 | ESCC Flight | TO-254AA | Solder Dip | - | No data reported, please contact our Distributors | - | |||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||