ST Life.augmented

STRH100N6

Rad-Hard N-Channel 60V, 40A MOSFET
  • active Active

This N-channel Power MOSFET is developed with STMicroelectronics unique STripFETâ„¢ process. It has specifically been designed to sustain high TID and provide immunity to heavy ion effects. This Power MOSFET is fully ESCC qualified.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Fast switching
  • 100% avalanche tested
  • Hermetic package
  • 70 krad TID
  • SEE radiation hardened

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7071: Rad-Hard N-channel, 60 V, 40 A Power MOSFET
7.0 842 KB

Technical Notes & Articles

Description Version Size
pdf
TN1181: Engineering Model quality level
1.1 142 KB
pdf
TN1188: Chip storage and handling for aerospace products with silver backside
2.0 332 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STRH100N6 beginning of life PSpice model (.lib)
2.0 1 KB

Sample & Buy

Top
Part Number Marketing StatusSMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypePackage: Product MarkingMass
STRH100N6HY1Active-Engineering ModelTO-254AAGoldCarrier TapeSTRH100N6HY1 + BeO10
STRH100N6HYGActive5205/022/01ESCC FlightTO-254AAGoldCarrier Tape520502201F + BeO10
STRH100N6HYTActive5205/022/02ESCC FlightTO-254AASolder DipCarrier Tape520502202F + BeO10

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback