ST Life.augmented

STRH8N10

Rad-Hard N-Channel 100V - 6A MOSFET
  • active Active

This N-channel Power MOSFET is developed with STMicroelectronics unique STripFETprocess. It has specifically been designed to sustain high TID and provide immunity to heavy ion effects. This Power MOSFET is fully ESCC qualified.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Fast switching
  • 100% avalanche tested
  • Hermetic package
  • 70 krad TID
  • SEE radiation hardened

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7120: Rad-Hard 100 V, 6 A N-channel Power MOSFET
5.0 813 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
STRH8N10 beginning of life PSpice model (.lib)
2.0 1 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL-RHF330V1 RHF330 Evaluation board
EVAL-RHF350V1 RHF350 Evaluation board
EVAL-RHF43BV1 RHF43B Evaluation board

Sample & Buy

Top
Part Number Marketing StatusSMD PIN/Detailed SpecQuality LevelEPPLHi-Rel PackageLead FinishPacking TypePackage: Product MarkingMass
STRH8N10S1Active-Engineering ModelSMD.5GoldCarrier Tape
STRH8N10SGActive5205/023/01ESCC FlightSMD.5GoldCarrier Tape

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback