ST Life.augmented

EMIF06-HSD03F3

6-line EMI filter with integrated ESD protection for micro-SD Card™
  • active Active

The EMIF06-HSD03F3 chip is a highly integrated device designed to suppress EMI/RFI noise for interface line filtering.

The EMIF06-HSD03F3 Flip-Chip packaging means the package size is equal to the die size. That’s why EMIF06-HSD03F3 is a very small device. Additionally, this filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up 18 kV.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very low line capacitance to compensate long PCB tracks (2.5 pF typ.)
  • High efficiency in ESD suppression up to 18 kV (IEC 61000-4-2)
  • Very low PCB space consumption:
  • 1.1 x 2.4 mm
  • Ultralow leakage current: 20 nA max.
  • Very thin package: 0.605 mm
  • Smart pinout for easier PCB layout
  • High reduction of parasitic elements through integration and wafer level packaging
  • Lead-free package
  • Complies with the following standards:
  • IEC 61000-4-2 level 4±15 kV (air discharge)±8 kV (contact discharge)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9928: EMI filter with integrated ESD protection for micro-SD Card™
3.0 548 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN3353: IEC 61000-4-2 standard testing
1.0 172 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
EMIF06-HSD03F3 S-parameter model (.sxp)
535 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EMIF06-HSD03F3ActiveFlip-Chip 400uTape And Reel-.207Distributor reported inventory date: 2015-03-04
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE38801
MOUSEROrder NowWORLDWIDE45001
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback