ST Life.augmented

ECMF02-2AMX6

Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces
  • active Active

The ECMF02-2AMX6 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY, MDDI or USB 2.0.

The ECMF02-2AMX6 can protect and filter one differential lane.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very large differential bandwidth > 6 GHz
  • High common mode attenuation:
  • -34 dB at 900 MHz
  • -20 dB between 800 MHz and 2.2 GHz
  • Very low PCB space consumption
  • Thin package: 0.55 mm max
  • Lead-free package
  • High reduction of parasitic elements through integration
  • Complies with the following standards:
  • IEC 61000-4-2 level 4 input and output pins:±15 kV (air discharge)±8 kV (contact discharge)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6923: Common mode filter with ESD protection for USB 2.0 and MIPI D-PHY/MDDI interface
2.0 382 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
ECMF02-2AMX6 S-parameter model (.sxp)
334 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
USB 2.0 protection and IPAD™ solutions overview presentation
3.0 459 KB
pdf
USB type-C Power Delivery advanced protection fundamentals
1.0 396 KB
pdf
USB type-C™ advanced protection solutions quick start guide
2.0 1,337 KB
pdf
USB type-C™ datalines and 'alternate mode' advanced protection fundamentals
1.0 657 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Common-mode filter with integrated ESD protection
1.0.0 2,233 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ECMF02-2AMX6ActiveuQFN-6LTape And ReelFree Samples.171Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
ARROWOrder NowEUROPE60000
RS COMPONENTSOrder NowEUROPE29401
RUTRONIKOrder NowEUROPE253000
DIGIKEYOrder NowWORLDWIDE7611
FUTUREOrder NowWORLDWIDE30003000
MOUSEROrder NowWORLDWIDE23301
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback