ST Life.augmented

EMIF02-AV01F3

2-line EMI filter and ESD protection for audio and video interfaces
  • active Active

The EMIF02-AV01F3 is a highly integrated array designed to suppress EMI / RFI noise and provide impedance matching for mobile phones and portable applications.

The EMIF02-AV01F3 is in Flip-Chip package to offer space saving and high RF performance.

Additionally, this low-pass filter includes an ESD protection circuitry to prevent damage to the application when subjected to ESD surges up to 15 kV.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • High-density capacitor
  • EMI low-pass filter and ESD protection
  • High-efficiency in EMI filtering
  • Lead-free package
  • 400 μm pitch
  • Very small PCB footprint: 0.77 mm x 1.17 mm
  • Very thin package: 0.605 mm
  • High reliability offered by monolithic integration
  • Reduction of parasitic elements thanks to CSP integration
  • Complies with the following standardsIEC 61000-4-2 level 4 on external pin (A2, C2)15 kV (air discharge)8 kV (contact discharge)IEC 61000-4-2 level 1 on internal pin (A1, C1)2 kV (air discharge)2 kV (contact discharge)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4976: Dual audio and video line IPAD™, EMI filter and ESD protection
4.1 296 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB
pdf
TN1200: Micro-bump Flip Chip: package description and recommendations for use
1.0 281 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Enhanced ESD protection and EMI filters for audio/video interfaces
1.0 823 KB
pdf
The ultimate HDMI control-link buffer
1.0 479 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EMIF02-AV01F3ActiveChip Scale Package 0.4mm pitchTape And Reel_Free Samples.372Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
AVNETOrder NowAMERICA20000
P&SOrder NowASIA/PACIFIC501
DIGIKEYOrder NowWORLDWIDE22341
MOUSEROrder NowWORLDWIDE73241
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback