ST Life.augmented

EMIF02-MIC07F3

EMI filter and ESD protection for microphones
  • active Active

The EMIF02-MIC07F3 chip is a highly integrated audio filter device designed to suppress EMI/RFI noise in all systems subjected to electromagnetic interference.

This filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up to 15 kV.

pdf Download Datasheet

Key Features

  • EMI symmetrical (I/O) low-pass filter
  • High efficiency in EMI/ESD protection
  • Lead-free package
  • Very thin package
  • High reliability offered by monolithic integration
  • High reduction of parasitic elements through integration and wafer level packaging
  • Complies with the following standardsIEC 61000-4-2 level 4 (on external pins B1 and C1):+15 kV (air discharge)+8 kV (contact discharge)IEC 61000-4-2 level 1 (on external pins):+2 kV (air discharge)+2 kV (contact discharge)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6698: EMI filter and ESD protection
3.0 278 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN3353: IEC 61000-4-2 standard testing
1.0 172 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Enhanced ESD protection and EMI filters for audio/video interfaces
1.0 823 KB
pdf
The ultimate HDMI control-link buffer
1.0 479 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EMIF02-MIC07F3ActiveFlip-Chip 400uTape And Reel125-.451Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE31731
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback